J02R-Q8
Reed Switches
ID 1353087
Reed switch J02R J02R, Size: J02R, Closer
- Number of switching points: 1
- Number of wires: 2
- Cable length: 30 cm
- Sensor cables KA: M8 connector, 3-pin
- Nominal voltage: 24 V
- Length: 20 mm
- Max. current: 50 mA
Détails techniques
| Measuring principle | reed |
|---|---|
| Switching function | Closer |
| Number of switching points | 1 |
| Max. switching frequency [Hz] | 3000.0 |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 70.0 |
| LED display in sensor | yes |
| Type of voltage | DC |
| Nominal voltage | 24.0 |
| Min. operating voltage | 10.0 |
| Max. operating voltage | 28.0 |
| Voltage drop [V] | 0.8 |
| Max. switching current | 50.0 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | PA |
| Cable connector/cable end | M8 connector, 3-pin |
| Cable length L [cm] | 30.0 |
| Cable diameter D [mm] | 2.6 |
| Cable design (wire cross section/number of wires) | 2x 0,13 mm2 |
| Cable sheath material | PVC |
| Min. bending radius (static) [mm] | 26.0 |
| Weight [kg] | 0.007 |
| Protection class IP (sensor, plugged) | 67 |
| Protection class | III |
The connection cable of the sensor may only be laid statically. A dynamic payload is not permitted.