WDP-5X-ASM 99-70-Ø36-M
Clamping modules
ID 1358030
Modular clamping system for direct workpiece clamping - standard version
Product features:
Product features:
- Compensation Module
- Manually
- Dimensions: Ø99 x 70 mm
- Clamping force: 14 kN
- Holding force: 4 kN
- Repeat accuracy: < 0.005 mm
- Actuation torque: 20 Nm
- Vertical height compensation: 11 mm
- Weight: 4 kg
Technical details
| Height H [mm] | 70.0 |
|---|---|
| Holding force [kN] | 4.0 |
| Max. actuation moment [Nm] | 20.0 |
| Repeat accuracy [mm] | < 0.005 |
| Vertical height compensation [mm] | 11.0 |
| Weight [kg] | 4.0 |
Scope of delivery
Compensation module, operating manual