arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVP-L30-22 630x315

PVP-L30-22 630x315

Accessories for standard magnetic clamping technology

ID 1358590

Accessories for standard magnetic clamping technology

Product features:
  • 14-way pole plate
  • For milling contours and special forms.
  • Technology: Parallel pole
  • Suitable for: MFPS-A1-L30 630 x 315
Technical data:
  • Dimensions: 630 x 315 x 22 mm
  • Pole pitch: 30 mm + 10 mm
  • Weight: 26 kg
Longueur [mm] 630.0
Largeur [mm] 315.0
Hauteur [mm] 22.0
Poids [kg] 26.0

Scope of delivery
Pole plate, fastening screws