OPUS-H3 70-37
Open-center cylinder
ID 1360383
Clamping cylinder standard version
Product features:
Product features:
- Open-center cylinder
- Through-hole: 37.5 mm
- Piston stroke: 26 mm
- Piston surface: 70 cm²
- Pull force at 45 bar: 31 kN
- Oil leakage rate: 2.5 l/min
- Max. operating pressure: 45 bar
- Max. rotational speed: 8000 1/min
- Weight: 8 kg
Technical details
Max. rotational speed [1/min] | 8000 |
---|---|
Piston surface [cm²] | 70 |
Piston stroke [mm] | 26 |
Through-hole [mm] | 37.5 |
Max. pressure [bar] | 45 |
Pull force at 45 bar [kN] | 31 |
Oil leakage rate [l/min] | 2.5 |
Moment of inertia [kgm²] | 0.013 |
Power consumption [kW] | 0.85 |
Weight [kg] | 8 |