OPUS-H3 102-46
Open-center cylinder
ID 1360384
Clamping cylinder standard version
Product features:
Product features:
- Open-center cylinder
- Through-hole: 46.5 mm
- Piston stroke: 25 mm
- Piston surface: 103 cm²
- Pull force at 45 bar: 46 kN
- Oil leakage rate: 3 l/min
- Max. operating pressure: 45 bar
- Max. rotational speed: 7000 1/min
- Weight: 12 kg
Technical details
| Max. rotational speed [1/min] | 7000.0 |
|---|---|
| Piston surface [cm²] | 103.0 |
| Piston stroke [mm] | 25.0 |
| Through-hole [mm] | 46.5 |
| Max. pressure [bar] | 45.0 |
| Pull force at 45 bar [kN] | 46.0 |
| Oil leakage rate [l/min] | 3.0 |
| Moment of inertia [kgm²] | 0.028 |
| Power consumption [kW] | 1.0 |
| Weight [kg] | 12.0 |