OPUS-H3 130-52
Open-center cylinder
ID 1360385
Clamping cylinder standard version
Product features:
Product features:
- Open-center cylinder
- Through-hole: 52.5 mm
- Piston stroke: 25 mm
- Piston surface: 131 cm²
- Pull force at 45 bar: 58 kN
- Oil leakage rate: 3.5 l/min
- Max. operating pressure: 45 bar
- Max. rotational speed: 6300 1/min
- Weight: 15 kg
Technical details
| Max. rotational speed [1/min] | 6300.0 |
|---|---|
| Piston surface [cm²] | 131.0 |
| Piston stroke [mm] | 25.0 |
| Through-hole [mm] | 52.5 |
| Max. pressure [bar] | 45.0 |
| Pull force at 45 bar [kN] | 58.0 |
| Oil leakage rate [l/min] | 3.5 |
| Moment of inertia [kgm²] | 0.04 |
| Power consumption [kW] | 1.2 |
| Weight [kg] | 15.0 |