OPUS-H3 150-67
Open-center cylinder
ID 1360386
Clamping cylinder standard version
Product features:
Product features:
- Open-center cylinder
- Through-hole: 67.5 mm
- Piston stroke: 29 mm
- Piston surface: 152 cm²
- Pull force at 45 bar: 68 kN
- Oil leakage rate: 4 l/min
- Max. operating pressure: 45 bar
- Max. rotational speed: 5500 1/min
- Weight: 20 kg
Technical details
Max. rotational speed [1/min] | 5500 |
---|---|
Piston surface [cm²] | 152 |
Piston stroke [mm] | 29 |
Through-hole [mm] | 67.5 |
Max. pressure [bar] | 45 |
Pull force at 45 bar [kN] | 68 |
Oil leakage rate [l/min] | 4 |
Moment of inertia [kgm²] | 0.07 |
Power consumption [kW] | 1.5 |
Weight [kg] | 20 |