OPUS-H3 250-110
Open-center cylinder
ID 1360395
Clamping cylinder standard version
Product features:
Product features:
- Open-center cylinder
- Through-hole: 110.5 mm
- Piston stroke: 35 mm
- Piston surface: 247 cm²
- Pull force at 45 bar: 110 kN
- Oil leakage rate: 9 l/min
- Max. operating pressure: 45 bar
- Max. rotational speed: 3600 1/min
- Weight: 49 kg
Technical details
Max. rotational speed [1/min] | 3600 |
---|---|
Piston surface [cm²] | 247 |
Piston stroke [mm] | 35 |
Through-hole [mm] | 110.5 |
Max. pressure [bar] | 45 |
Pull force at 45 bar [kN] | 110 |
Oil leakage rate [l/min] | 9 |
Moment of inertia [kgm²] | 0.28 |
Power consumption [kW] | 2.2 |
Weight [kg] | 49 |