NSE-A3 138
Automation modules
ID 1364306
Clamping module standard
Product features:
Product features:
- Spring-loaded system - Pneumatically opening
- Turbo function
- Cone seal
- Integrated cleaning function
- Dynamic pressure monitoring of the clamping slide positions
- Dimensions: Ø138 x Ø110 x 55,7 mm
- Pull-down force: 8 kN
- Pull-down force with turbo: 28 kN
- Repeat accuracy: < 0.005 mm
- Unlocking pressure: 6 bar
- Weight: 4.1 kg
Technical details
| Diameter [mm] | 138.0 |
|---|---|
| Pull-down force [kN] | 8.0 |
| Pull-down force with turbo [kN] | 28.0 |
| Unlocking pressure [bar] | 6.0 |
| Repeat accuracy [mm] | < 0.005 |
| Weight [kg] | 4.1 |
Scope of delivery
Clamping module, mounting screws, O-rings, cover caps, operating manual; without clamping pins