ROTA THW3 225-66 A6-GBK
Power lathe chuck with jaw quick-change system
ID 1366707
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw ring piston chuck
- Sealed design
- Jaw quick-change system
- Through-hole: 66 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: Straight serration
- Significantly longer lubrication interval compared to a conventional jaw quick-change chuck
- Constant clamping forces and therefore consistent workpiece quality
- Stroke per jaw: 7.4 mm
- Tooth pitch: 4.712 mm
- Piston stroke: 21 mm
- Max. clamping force: 82 kN
- Max. actuating force: 41 kN
- Max. rotational speed: 5400 1/min
- Weight: 26.8 kg
Technical details
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 6 |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 5400.0 |
| Max. clamping force [kN] | 82.0 |
| Max. actuating force [kN] | 41.0 |
| Stroke/jaw [mm] | 7.4 |
| Tooth pitch [mm] | 4.712 |
| Piston stroke (H) [mm] | 21.0 |
| Moment of inertia [kgm²] | 0.19 |
| Weight [kg] | 26.8 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 200
- red
-
SFA 200
- yellow
-
GST 201
- purple
-
UVB 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws and operating manual