ROTA THW3 315-104 Z220-GBK
Power lathe chuck with jaw quick-change system
ID 1366715
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw ring piston chuck
- Sealed design
- Jaw quick-change system
- Through-hole: 104 mm
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: Straight serration
- Stroke per jaw: 8.6 mm
- Tooth pitch: 5.498 mm
- Piston stroke: 25 mm
- Max. clamping force: 150 kN
- Max. actuating force: 80 kN
- Max. rotational speed: 3600 1/min
- Weight: 58.1 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 8 (Z220) |
| Serration | Straight serration |
| Max. rotational speed [1/min] | 3600.0 |
| Max. clamping force [kN] | 150.0 |
| Max. actuating force [kN] | 80.0 |
| Stroke/jaw [mm] | 8.6 |
| Tooth pitch [mm] | 5.498 |
| Piston stroke (H) [mm] | 25.0 |
| Moment of inertia [kgm²] | 0.83 |
| Weight [kg] | 58.1 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 250
- red
-
SFA 250
- yellow
-
GST 315
- purple
-
UVB 315
- green
-
Força de fixação mínima necessária Fspmin 33%
Escopo de fornecimento
Placa, 1 jogo de castanhas base com parafusos, chave de troca de castanha, parafusos de montagem da placa, uma chave de montagem para o anel roscado giratório, parafuso com olhal e manual de operação