ROTA NCE 165-53 Z140-KV
带通孔的三爪动力卡盘
ID 1374448
This product has been discontinued and is no longer available.
Learn more and get in touch here.
标准动力车床卡盘,带通孔
- 销售结束日期: 2024-06-30
- 重量减轻的动力车床卡盘
- 通孔: 53 mm
- 主轴架: ISO 702-4 Nr. 5 (Z140)
- 卡爪接口: 十字槽
- 单指行程: 3.3 mm
- 活塞行程: 14 mm
- 最大夹持力*: 65 kN
- 最大启动力: 26 kN
- 最大旋转速度: 6000 1/min
- 重量: 9 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 5 (Z140) |
| Serration | Tongue and groove |
| Max. rotational speed [1/min] | 6000.0 |
| Max. clamping force [kN] | 65.0 |
| Max. actuating force [kN] | 26.0 |
| Stroke/jaw [mm] | 3.3 |
| Piston stroke (H) [mm] | 14.0 |
| Moment of inertia [kgm²] | 0.032 |
| Weight [kg] | 9.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 165
- red
-
SWB 165
- yellow
-
SHB-J 60
- purple
-
KM-WB 66
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, and operating manual