ROTA NCE 165-53 A5-KV
3-jaw power chuck with through-hole
ID 1374449
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard power lathe chucks with through-hole
- End-of-sales date: 2024-06-30
- Weight-reduced power lathe chuck
- Through-hole: 53 mm
- Spindle holder: ISO 702-1 Nr. 5
- Jaw interface: Tongue and groove
- Stroke per jaw: 3.3 mm
- Piston stroke: 14 mm
- Max. clamping force: 65 kN
- Max. actuating force: 26 kN
- Max. rotational speed: 6000 1/min
- Weight: 10.1 kg
Technical details
| Spindle type | ISO 702-1 |
|---|---|
| Spindle size | Nr. 5 |
| Serration | Tongue and groove |
| Max. rotational speed [1/min] | 6000.0 |
| Max. clamping force [kN] | 65.0 |
| Max. actuating force [kN] | 26.0 |
| Stroke/jaw [mm] | 3.3 |
| Piston stroke (H) [mm] | 14.0 |
| Moment of inertia [kgm²] | 0.035 |
| Weight [kg] | 10.1 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 165
- red
-
SWB 165
- yellow
-
SHB-J 60
- purple
-
KM-WB 66
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, and operating manual