arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
EGP 64-N-N-IOL Illustration similar

EGP 64-N-N-IOL

Gripper for small components

ID 1383545

Gripper for small components EGP, Size: 64, electrical, Communication interface: IO-Link

  • Stroke per jaw: 10 mm
  • Min. gripping force: 75 N
  • Max. gripping force: 300 N
  • Opening time: 0.49 s
  • Closing time: 0.49 s
  • Power supply: 24 V
  • Max. total current: 2 A
  • Max. ambient temperature: 55 °C
Stroke per jaw [mm] 10.0
Min. gripping force [N] 75.0
Max. gripping force [N] 300.0
Recommended workpiece weight [kg] 1.25
Max. permissible finger length [mm] 80.0
Max. permissible weight per finger [kg] 0.24
Repeat accuracy (gripping) [mm] 0.02
Repeat accuracy (positioning, unidirectional) [mm] ± 0.2
Repeat accuracy (positioning, bi-directional) [mm] ± 0.2
Closing time [s] 0.49
Opening time [s] 0.49
Weight [kg] 0.83
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 55.0
IP protection class 30
Cleanroom class ISO 14644-1 5
Cleanroom class: ISO 14644-1 1999
Noise emission [dB(A)] < 70
Length X [mm] 64.0
Width Y [mm] 35.0
Height Z [mm] 119.95
Nominal voltage [V] 24.0
Nominal current [A] 0.15
Max. current [A] 2.0
Controller electronics integrated
Communication interface IO-Link
Number of digital inputs 2.0
Moment Mx max. [Nm] 3.5
Moment My max. [Nm] 6.0
Moment Mz max. [Nm] 9.0
Max. axial force Fz max. [N] 250.0
Version with IO-Link yes
Gripping modes FastGrip, SoftGrip

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy (gripping)
defined as the spread of the actual position at 100 consecutive closing or opening movements on a rigid workpiece or a fixed workpiece stop under constant conditions.

Repeat accuracy (positioning, unidirectional)
defined as the spread of the actual position of the base jaws after 100 consecutive movements to a target position from the same direction under constant conditions.

Repeat accuracy (positioning, bi-directional)
defined as the spread of the actual position of the base jaws after 100 consecutive movements to a target position from both directions under constant conditions.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
are movement times of the base jaws only, without application-specific gripper fingers. PLC reaction times are not included in the above-mentioned times and must be taken into consideration when determining cycle times.

Operating principle
Rack and pinion principle

Housing material
Aluminum alloy, coated

Base jaw material
Steel

Actuation
servo-electric, via brushless DC servomotor

Warranty
24 months

Service life characteristics
on request

Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.