ROTA-M flex 2+2 500 Z380-SV90°
Flexible 4-jaw compensation chuck
ID 1410477
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard manual lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2024-04-30
- Replaced by: 1573344
- 4-jaw compensation chuck
- Centric compensation of the opposite jaws
- Spindle holder: ISO 702-4 Nr. 15 (Z380)
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 17.8 mm
- Compensating stroke per jaw: 10 mm
- Max. clamping force: 180 kN
- Max. torque: 250 Nm
- Max. rotational speed: 1100 1/min
- Weight: 227 kg
Technical details
| Spindle type | ISO 702-4 |
|---|---|
| Spindle size | Nr. 15 (Z380) |
| Serration | 3/32" x 90° |
| Max. rotational speed [1/min] | 1100.0 |
| Max. clamping force [kN] | 180.0 |
| Max. torque [Nm] | 250.0 |
| Stroke/jaw [mm] | 17.8 |
| Compensation stroke/jaw [mm] | 10.0 |
| Weight [kg] | 227.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400/4
- red
-
SWB 400/4
- yellow
-
SWB-AL 400/4
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts, or attachment screws for top jaws, chuck mounting screws, spanner wrench, eye bolt, operating manual; without top jaws, without locking cover