SWO-ML12R-K
Electric feed-through module
ID 1426575
Electric feed-through module SWO-E, Size: ML12, Quick-change master, Master side
- Number of electrical feed-throughs: 12
Technical details
| Suitable on | Quick-change master |
|---|---|
| Screw connection diagram | S7* |
| Transmission type | Signal |
| Weight [kg] | 0.045 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Number of pin contacts | 12.0 |
| Nominal current [A] | 1.0 |
| Direct current [V DC] | 48.0 |
| Electrical connection | M12 connector, A-coded, 12-pin |
| Electrical connection outlet | tangential |
| Special properties | - |
*Screw connection diagram only suitable for SWS-007, not for SWS-011
Feed-through modules with cable outlet on the left on request.
Feed-through modules with cable outlet on the left on request.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.