SWO-ML6-A
电路通道模块
ID 1426626
电路通道模块 SWO-E, 尺寸: ML8, 快换刀具侧, 转接头侧
- 电气通道的数量: 6
Technical details
| 适用于 | 快换刀具侧 |
|---|---|
| 螺钉连接图 | S7 |
| 传输类型 | 信号 |
| 重量 [kg] | 0.03 |
| 最低环境温度 [°C] | 5.0 |
| 最高环境温度 [°C] | 60.0 |
| 针脚触点数量 | 6.0 |
| 额定电流 [A] | 1.0 |
| 交流电 [V AC] | 0.0 |
| 直流电 [V DC] | 30.0 |
| 电气接头 | 2 x M8 插座,A 码,3 针 |
| 电气连接插座 | 切向 |
| 特殊特性 | - |
根据要求在 UR 机器人上使用的合适可选模块。
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.