GBS-CG3 100-35-10
Stepped jaw
ID 1428440
Top jaws, standard
Product features:
Product features:
- Stepped jaw, carbide-grip 3 mm
- Interface 1: W-100-1
- Dimensions: 100 x 35 x 10 mm
- grip step: 3 mm
- Weight: 0.25 kg
Technical details
| Width [mm] | 100.0 |
|---|---|
| Depth [mm] | 10.0 |
| Height [mm] | 35.0 |
| Bundle | piece |
| Weight [kg] | 0.25 |
Scope of delivery
Top jaw, fastening screws