TRR-Z 260
Jaw quick-change system RAPIDO supporting jaws
ID 1435822
TRR-Z 260, Jaw quick-change system RAPIDO supporting jaws
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system RAPIDO supporting jaws |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 21 |
Width B [mm] | 50 |
Height H [mm] | 33 |
Length L [mm] | 79.6 |
Hole spacing b [mm] | 37.3 |
m/piece [kg] | 0.72 |
Clamping insert, low, induction hardened | RSE-IN 260, 1499866 |
Clamping insert, high, induction hardened | RSE-IH 260, 1499873 |