ROTA-ML flex 2+2 1000 M2
Flexible 4-jaw compensation chuck
ID 1446776
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard manual lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2024-04-30
- Replaced by: 1573346
- Weight-reduced 4-jaw compensation chuck
- Centric compensation of the opposite jaws
- Consol plate: Star groove 22.5°
- Jaw interface: Modul 2
- Stroke per jaw: 17.8 mm
- Compensating stroke per jaw: 10 mm
- Max. clamping force: 180 kN
- Max. torque: 250 Nm
- Max. rotational speed: 700 1/min
- Weight: 520 kg
Technical details
| Serration | Modul 2 |
|---|---|
| Max. rotational speed [1/min] | 700.0 |
| Max. clamping force [kN] | 180.0 |
| Max. torque [Nm] | 250.0 |
| Stroke/jaw [mm] | 17.8 |
| Compensation stroke/jaw [mm] | 10.0 |
| Weight [kg] | 520.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SP-HB-M 400-500/4
- red
-
SWB-M 400/4
- yellow
-
SWBL-M 400/4
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, centering pin, T-nuts, ratchet wrenches with adapter, eye bolt, mounting screws, nut for T-slots, bore closing cover, operating manual; without top jaws, without fixed workpiece stops, without locking cover