arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PGS3 100

PGS3 100

Pneumatic 2-jaw clamping force blocks

ID 1446779

Pneumatic clamping force block in standard version

Product features:
  • 2-jaw clamping force block
  • Centric clamping
  • Standard stroke
Technical data:
  • Dimensions: 100 x 100 x 87,7 mm
  • Clamping force at max. operating pressure: 10 kN
  • Stroke per jaw: 2 mm
  • Max. jaw height: 30 mm
  • Repeat accuracy: 0.01 mm
  • Operating pressure: 2 - 6 bar
  • Air consumption per double stroke at 6 bar: 1000 cm³
  • Weight: 5 kg
Hub pro Backe [mm] 2.0
Spannkraft bei max. Betriebsdruck [kN] 10.0
Min. Betriebsdruck [bar] 2.0
Max. Betriebsdruck [bar] 6.0
Wiederholgenauigkeit Spanner [mm] 0.01
Max. Backenhöhe [mm] 30.0
Luftverbrauch pro Doppelhub bei 6 bar [cm³] 1000.0
Gewicht [kg] 5.0

Lieferumfang
Kraftspannblock, Befestigungsschrauben für Systembacken, Betriebsanleitung; ohne Systembacken, ohne Spannbolzen, ohne Indexierbolzen