PGS3-LH 100
Pneumatic 2-jaw clamping force blocks
ID 1446791
Pneumatic clamping force block in standard version
Product features:
Product features:
- 2-jaw clamping force block
- Centric clamping
- Long stroke
- Dimensions: 100 x 100 x 87,7 mm
- Clamping force at max. operating pressure: 4.5 kN
- Stroke per jaw: 6 mm
- Max. jaw height: 45 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 2 - 6 bar
- Air consumption per double stroke at 6 bar: 1000 cm³
- Weight: 5 kg
Technical details
| Stroke per jaw [mm] | 6.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 4.5 |
| Min. operating pressure [bar] | 2.0 |
| Max. operating pressure [bar] | 6.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 45.0 |
| Air consumption per double stroke at 6 bar [cm³] | 1000.0 |
| Weight [kg] | 5.0 |
Scope of delivery
Clamping force block, mounting screws for system jaws, operating manual; without system jaws, without clamping pins, without indexing pins