TENDO P CAT 40 Ø1/2"x2 1/2"
油圧拡張ツールホルダー
ID 1447883
TENDO P CAT 40 Ø1/2"x2 1/2", ツールホルダー
- 油圧拡張ツールホルダー
- シリーズ: TENDO Platinum
- ツールバーインターフェース: CAT 40
- クランプ径: 1/2"
- 突出長さ: 63.5 mm
- 振れ精度: < 0.003 mm、2.5 x D で
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
- 最小トルク: 95 Nm
技術的詳細
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Platinum |
| Toolholder interface | CAT 40 |
| Toolholder standard | ASME B5.50 |
| Clamping diameter D1 | 1/2" |
| D2 [mm] | 32.0 |
| D3 [mm] | 49.0 |
| D6 [mm] | 27.0 |
| Projecting length L1 [mm]/[inch] | 63,5 mm / 2.5" |
| L2 [mm] | 46.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 24.5 |
| L5 [mm] | 44.45 |
| G | M10x1 |
| Min. torque [Nm] | 95.0 |
| Weight [kg] | 1.2 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Short, rigid design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore hole for data carriers available as standard
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request