KSH3-F 100-PM
Hydraulic 2-jaw clamping force blocks
ID 1448287
Hydraulic clamping force block standard
Product features:
Product features:
- 2-jaw clamping force block
- With fixed jaw
- Standard stroke
- Pneumatic end position monitoring
- Pneumatic contact monitoring
- Base jaws: Fine serration and tongue and groove
- Dimensions: 100 x 100 x 74,2 mm
- Clamping force at max. operating pressure: 18 kN
- Stroke per jaw: 4 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 10 - 60 bar
- Oil consumption per double stroke: 30 cm³
- Closing/opening time: 1 s
- Weight: 5 kg
Technical details
| Stroke per jaw [mm] | 4.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 18.0 |
| Min. operating pressure [bar] | 10.0 |
| Max. operating pressure [bar] | 60.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 16.0 |
| Oil consumption per double stroke [cm³] | 30.0 |
| Closing/opening time [s] | 1.0 |
| Weight [kg] | 5.0 |
Scope of delivery
Clamping force block, fastening screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)