KSC mini 70-80
Small parts clamping
ID 1452102
Standard centric clamping vises
Product features:
Product features:
- Without system jaws
- Jaw quick-change system
- Dimensions: 70 x 80 x 20 mm
- Max. clamping force: 16 kN
- Max. torque: 50 Nm
- Weight: 0.9 kg
Technical details
Width of the clamping vise [mm] | 70 |
---|---|
Max. clamping force [kN] | 16 |
Max. torque [Nm] | 50 |
Weight [kg] | 0.9 |
Scope of delivery
Clamping vise incl. operating manual; without system jaws, without torque wrench