SWBL-M 400/4
Angled soft top jaws, made of steel
ID 1457325
SWBL-M 400/4, Angled soft top jaws, made of steel
Product features:
Product features:
- Serration: Modul 2
- Groove width: 25.5 mm
- Delivery unit: 1 set = 4 pieces
- Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Technical details
| Product group | Angled soft top jaws, made of steel |
|---|---|
| Serration | Modul 2 |
| Slot width N [mm] | 25.5 |
| Width B [mm] | 60.0 |
| Height H [mm] | 90.0 |
| Length L [mm] | 195.0 |
| Hole spacing a [mm] | 110.0 |
| Hole spacing b [mm] | 35.0 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 25.2 |