KSH3-F 100-Z-PM
Hydraulic 2-jaw clamping force blocks
ID 1463179
Hydraulic clamping force block standard
Product features:
Product features:
- 2-jaw clamping force block
- With fixed jaw
- Standard stroke
- Jig-produced positioning bores
- Pneumatic end position monitoring
- Pneumatic contact monitoring
- Base jaws: Fine serration and tongue and groove
- Dimensions: 100 x 100 x 74,2 mm
- Clamping force at max. operating pressure: 18 kN
- Stroke per jaw: 4 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 10 - 60 bar
- Oil consumption per double stroke: 30 cm³
- Closing/opening time: 1 s
- Weight: 5 kg
Technical details
| Stroke per jaw [mm] | 4.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 18.0 |
| Min. operating pressure [bar] | 10.0 |
| Max. operating pressure [bar] | 60.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 16.0 |
| Oil consumption per double stroke [cm³] | 30.0 |
| Closing/opening time [s] | 1.0 |
| Weight [kg] | 5.0 |
标配范围
动力虎钳、系统卡爪及动力虎钳用紧固螺钉、螺栓防尘盖、装配螺钉、弹簧销、操作手册
夹持力
夹持力为最大压力下距离“H”的每个卡爪夹紧力的算数和。
虎钳的高度公差
±0.04 mm。
可应要求提供相同高度的动力虎钳。
重复精度
100 个连续行程后终端位置分布的结果
维护和维修
保养 TANDEM 虎钳时,请使用我们的专用润滑脂 LP 410(订货号 0184213)