ROTA-ML flex 2+2 630 SV90°
Flexible 4-jaw compensation chuck
ID 1464186
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Standard manual lathe chucks
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2024-04-30
- Replaced by: 1570299
- Weight-reduced 4-jaw compensation chuck
- Centric compensation of the opposite jaws
- Consol plate: Star groove 22.5°
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 14.5 mm
- Compensating stroke per jaw: 7.9 mm
- Max. clamping force: 150 kN
- Max. torque: 200 Nm
- Max. rotational speed: 900 1/min
- Weight: 217 kg
Technical details
| Serration | 3/32" x 90° |
|---|---|
| Max. rotational speed [1/min] | 900.0 |
| Max. clamping force [kN] | 150.0 |
| Max. torque [Nm] | 200.0 |
| Stroke/jaw [mm] | 14.5 |
| Compensation stroke/jaw [mm] | 7.9 |
| Weight [kg] | 217.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400/4
- red
-
SWB 400/4
- yellow
-
SWB-AL 400/4
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, centering pin, T-nuts, ratchet wrenches with adapter, eye bolt, mounting screws, nut for T-slots, bore closing cover, operating manual; without top jaws, without fixed workpiece stops, without locking cover