KSP3 140-Z-IM
ID 1467563
Product features:
- 2-jaw clamping force block
- Centric clamping
- Standard stroke
- Jig-produced positioning bores
- Inductive jaw monitoring
- Base jaws: Fine serration and tongue and groove
- Dimensions: 140 x 140 x 72,7 mm
- Clamping force at max. operating pressure: 30 kN
- Stroke per jaw: 3 mm
- Max. jaw height: 60 mm
- Repeat accuracy: 0.01 mm
- Operating pressure: 2 - 9 bar
- Air consumption per double stroke: 2300 cm³
- Closing/opening time: 0.3 s
- Weight: 7.1 kg
Technical details
Stroke per jaw [mm] | 3 |
---|---|
Clamping force at max. operating pressure [kN] | 30 |
Min. operating pressure [bar] | 2 |
Max. operating pressure [bar] | 9 |
Repeat accuracy of vise [mm] | 0.01 |
Max. jaw height [mm] | 60 |
Air consumption per double stroke at 6 bar [cm³] | 2300 |
Closing/opening time [s] | 0.3 |
Weight [kg] | 7.1 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, inductive proximity switch, connection cable, cover, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the chuck jaws at distance "H" at maximum pressure.
Inductive monitoring of clamping slide positions
Possibility to monitor two jaw positions between the end positions of the base jaws using proximity switches (e.g. "open" and "clamped").
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213).