arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S3A-G5 140 Illustration similar

S3A-G5 140

3-axis grip jaw

ID 1471167

System jaws, standard

Product features:
  • 3-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 140
Technical data:
  • Dimensions: 69 x 48 x 31 mm
  • grip step: 5 mm
  • Weight: 0.4 kg
Clamping ranges of jaw position 1:
  • Smooth step: 13 - 76 mm
  • Grip step: 21 - 84 mm
  • Clamping ranges of jaw position 2:
  • Smooth step: 51 - 113 mm
  • Grip step: 59 - 121 mm
Width [mm] 69.0
Height [mm] 31.0
Suitable for 140
Weight [kg] 0.4

Scope of delivery
3-axis jaw; without mounting screws