arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
S3A-G5 200 Illustration similar

S3A-G5 200

3-axis grip jaw

ID 1471186

System jaws, standard

Product features:
  • 3-axis grip jaw
  • With grip step and ground clamping face
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 200
Technical data:
  • Dimensions: 102 x 63 x 40 mm
  • grip step: 5 mm
  • Weight: 2.21 kg
Clamping ranges of jaw position 1:
  • Smooth step: 15.6 - 118.6 mm
  • Grip step: 26.6 - 129.6 mm
  • Clamping ranges of jaw position 2:
  • Smooth step: 64.6 - 167.6 mm
  • Grip step: 75.6 - 178.6 mm
Width [mm] 102.0
Height [mm] 40.0
Suitable for 200
Weight [kg] 2.21

Scope of delivery
3-axis jaw; without mounting screws