TENDO Slim 4ax SCAPTO C6 Ø20x85
ID 1480911
- Hydraulic expansion toolholder
- Series: TENDO Slim 4ax
- Toolholder interface: SCHUNK CAPTO C6
- Clamping diameter: 20 mm
- Projecting length: 85 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 330 Nm
Technical details
Technology | Hydraulic expansion toolholder |
---|---|
Series | TENDO Slim 4ax |
Toolholder interface | SCHUNK CAPTO C6 |
Toolholder standard | ISO 26623-1 |
Clamping diameter D1 | 20 mm |
D2 [mm] | 42 |
D6 [mm] | 33 |
Projecting length L1 [mm]/[inch] | 85 mm / 3.3" |
L2 [mm] | 52 |
L3 [mm] | 10 |
L4 [mm] | 63 |
G | M16x1 |
Min. torque [Nm] | 330 |
Weight [kg] | 1.2 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
CAD data
Drawings according to DIN SPEC 69874 are available at schunk.com; for more information please contact cad.cax.daten@de.schunk.com