NSR3 138
Robot couplings
ID 1492479
Robot module of the quick-change pallet system in standard version
Product features:
Product features:
- Spring-loaded system - Pneumatically opening
- Turbo function
- Integrated cleaning function
- Dimensions: 138 x 112 x 55.7 mm
- Pull-down force: 8 kN
- Pull-down force with turbo: 28 kN
- Max. moment Mx: 1500 Nm
- Max. moment Mz: 1600 Nm
- Repeat accuracy: < 0.02 mm
- Unlocking pressure: 6 bar
- Weight: 3.8 kg
Technical details
| Length [mm] | 138.0 |
|---|---|
| Width [mm] | 112.0 |
| Pull-down force [kN] | 8.0 |
| Pull-down force with turbo [kN] | 28.0 |
| Unlocking pressure [bar] | 6.0 |
| Repeat accuracy [mm] | < 0.02 |
| Moment Mx max. [Nm] | 1500.0 |
| Moment Mz max. [Nm] | 1600.0 |
| Weight [kg] | 3.8 |
Scope of delivery
Robot module, mounting screws, fitting screw, O-rings, operating manual; without AFS3-R IOL monitoring unit