SGWB-G5-B 40-57-27
Reversal jaws grip
ID 1494303
System jaws, standard
Product features:
Product features:
- Reversible grip jaw
- Quick-change Jaw
- Suitable for: KSX-C2 125
- Dimensions: 40 x 57 x 27 mm
- grip step: 5 mm
- Weight: 0.8 kg
Technical details
Height [mm] | 27.0 |
---|---|
Width [mm] | 40.0 |
Bundle | piece |
Depth [mm] | 57.0 |
Weight [kg] | 0.8 |
Scope of delivery
System jaw