RSE-IH 260
Jaw quick-change system for RAPIDO interchangeable inserts
ID 1499873
RSE-IH 260, Jaw quick-change system for RAPIDO interchangeable inserts
- Serration: RAPIDO
- Max. clamping force: 110 kN
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system for RAPIDO interchangeable inserts |
---|---|
Serration | RAPIDO |
Clamping force [kN] | 110 |
Width B [mm] | 50 |
Height H [mm] | 60 |
Height H1 [mm] | 40 |
Length L [mm] | 95 |
Length L1 [mm] | 75 |
Material | Steel 42CrMo4+QT induction hardened |
m/piece [kg] | 2.3 |
Fully automatable, tool-free jaw quick change.