SBM-M 1000
Jaw blanks
ID 1506277
SBM-M 1000, Jaw blanks
- Serration: Modul 2
- Groove width: 30 mm
- Scope of delivery: 1 piece
Technical details
m/piece [kg] | 19.48 |
---|---|
Width B [mm] | 80.0 |
Material | Steel 16MnCr5 suitable for case hardening |
Height H [mm] | 125.0 |
Slot width N [mm] | 30.0 |
Length L [mm] | 258.0 |
Serration | Modul 2 |
Product group | Jaw blanks |
When ordering a drilled version, please indicate the center hole distances a and b