arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SWB-M 1000 Illustration similar

SWB-M 1000

Straight soft top jaws, made of steel

ID 1506279

SWB-M 1000, Straight soft top jaws, made of steel

Product features:
  • Serration: Modul 2
  • Groove width: 30 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Discover other matching top jaws in different dimensions! Click "Tools" and use our chuck jaw quickfinder.
  • Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
Product group Straight soft top jaws, made of steel
Serration Modul 2
Slot width N [mm] 30.0
Width B [mm] 80.0
Height H [mm] 105.0
Length L [mm] 195.0
Hole spacing a [mm] 100.0
Hole spacing b [mm] 60.0
Material Steel 16MnCr5 suitable for case hardening
m/set [kg] 31.8