arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-H 100/3 Illustration similar

STR-H 100/3

Top jaw blanks

ID 1516475

System jaws, standard

Product features:
  • Top jaw blank, high
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 3-jaw clamp size 100
Technical data:
  • Dimensions: 40 x 40 x 50 mm
  • Material: 16MnCr5
  • Weight: 0.5 kg
Width [mm] 40.0
Height [mm] 50.0
Material 16MnCr5
Suitable for 100
Weight [kg] 0.5

Scope of delivery
Top jaw blanks