RCE 710
Deburring spindle
ID 1525659
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Deburring spindle RCE, Size: 710, electrical
- Max. compensation X: ± 4.6 mm
- Max. compensation Y: ± 4.6 mm
Technical details
| Power [W] | 710.0 |
|---|---|
| Min. rotational speed [1/min] | 1000.0 |
| Max. rotational speed [1/min] | 13000.0 |
| Max. compensation angle X [°] | ± 1.8 |
| Max. compensation X [mm] | ± 4.6 |
| Max. compensation angle Y [°] | ± 1.8 |
| Max. compensation Y [mm] | ± 4.6 |
| Axis fixation | integrated |
| Recommended compensation path [mm] | ± 2.5 |
| Min. radial compensation force [N] | 24.5 |
| Max. radial compensation force [N] | 80.0 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Tool holder | Collet ER-11 6 mm and 8 mm |
| Compensation air connection | 4 mm |
| Max. pressure air cooling [bar] | 2.1 |
| Weight [kg] | 5.35 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Cable length [m] | 10.0 |
| Diameter D [mm] | 120.7 |
| Height Z [mm] | 288.5 |
| Force Fx max. [N] | 80.0 |
| Force Fy max. [N] | 80.0 |
Operation of the RCE is only possible with the suitable frequency converter.
Dimensions and maximum loads
Dimensions and maximum loads
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Actuation, motor
electrical
Actuation, compensation and cooling
pneumatic, via filtered (< 5 µm, dry) and unoiled compressed air
Mounting
on the robot arm or as a stationary unit
Warranty
24 months