BSWS-BR 125
ID 1555937
- Anzahl Stück pro Ident.-Nr.: 1
Technical details
Weight [kg] | 0.22 |
---|---|
Number per ID | 1 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 130 |
Max. permissible loading torque [Nm] | 225 |
Max. perm. force Fx [N] | 2815 |
Dimensions and maximum loads
Load diagram
Dimensions and maximum loads
The indicated torques and forces are static values, apply for each base jaw, and may occur simultaneously.
Load diagram
- X-axis:
- Finger length
- Y-axis:
- Force per jaw
- Gruene Flaeche
- Permitted range
- Rote Flaeche
- Inadmissible range
General notes about the series
Load limits
The max. permissible moment of load resulting from the finger length, the force, as well as the loads occurring from acceleration/torques must not be exceeded. The same applies to the max. permissible force Fx. Independently of this, attention needs to be paid to the max. permissible finger length and the permissible load values for the gripper used.
Actuation
Automatic
Warranty
24 months
Scope of delivery
The base of the jaw quick-change system BSWS-BR (1 piece per ID), the jaw quick-change adapters BSWS-AR (2 pieces per ID) and the deposit station BSWS-SR (1 piece per ID) must be ordered separately.