RCG 46-0
ID 1556170
Round cell gripper RCG, Size: 46, pneumatic, Centerings: 0
- Max. ambient temperature: 50 °C
Technical details
Magnetic holding force* [N] | ≥ 70 |
---|---|
Actuation method | pneumatic |
Min. operating pressure [bar] | 2 |
Max. operating pressure [bar] | 8 |
Cylinder volume per double stroke [cm³] | 19.4 |
Workpiece detection | yes |
Piston stroke monitoring | yes |
Gripping force maintenance | yes |
Switching time [s] | 0.05 |
Min. ambient temperature [°C] | 0 |
Max. ambient temperature [°C] | 50 |
Weight [kg] | 0.25 |
*The magnetic holding force is measured with the round cell in contact with the gripper (Hilumin material, wall thickness 0.8 mm)
General notes about the series
Residual magnetic force
When the magnet is deactivated, the residual magnetic force is <1 N and enables process-secure stacking of battery cells.
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Warranty
12 months
Service life characteristics
on request
Scope of delivery
Centering sleeves, O-rings for direct connection, locking screws
Gripping force maintenance
is provided by the principle of the permanent magnet in the event of compressed air failure.