BIP 070
Inductive analog position sensor
ID 1561247
Inductive analog position sensor
- Sensor cables KA: M8x1 connector, 4-pin
- Nominal voltage: 24 V
Technical details
| Range of measurement [mm] | 70 |
|---|---|
| Measuring principle | inductive |
| Teach function | yes |
| Min. voltage output [V] | 0.0 |
| Max. voltage output [V] | 10.0 |
| Min. power output [mA] | 4.0 |
| Max. power output [mA] | 20.0 |
| Output characteristic | adjustable |
| Linearity [%] | 2.5 |
| Repeat accuracy R of final value maximum | ±0.3 % |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 85.0 |
| LED display in sensor | yes |
| Nominal voltage [V] | 24.0 |
| Min. operating voltage [V] | 16.0 |
| Max. operating voltage [V] | 30.0 |
| Max. ripple (% of Ue) | 10 % |
| Type of voltage | DC |
| Nominal current [mA] | 30.0 |
| Min. load resistance RL [kΩ] | 2000.0 |
| Max. load resistance RL [kΩ] | 500.0 |
| Short circuit protection | yes |
| Protected against polarity reversal | yes |
| Housing material | PBT |
| Material of the active surface | PBT |
| Cable connector | M8x1 connector, 4-pin |
| IP protection class | 67 |
The stated linearity value refers to the overall system consisting of gripper and sensor.