arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SWO-P186-A Illustration similar

SWO-P186-A

Fluid feed-through module

ID 9939025

Fluid feed-through module SWO-F, Size: P186, Quick-change adapter, Adapter side

  • No. of fluid feed-throughs: 6
Suitable on Quick-change adapter
Screw connection diagram J
Transmission type Pneumatics
Weight [kg] 0.16
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
No. of fluid feed-throughs 6.0
Connection G1/8"
Type of medium Air, vacuum
Volume flow KV [m³/h] 0.55
Max. operating pressure [bar] 8.0
Outlet connection radial

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.