TRIBOS-M SCAPTO C4 Ø3x50
Polygonal toolholders
ID 25005567
TRIBOS-M SCAPTO C4 Ø3x50, Toolholders
- Polygonal toolholders
- Series: TRIBOS-Mini
- Toolholder interface: SCHUNK CAPTO C4
- Clamping diameter: 3 mm
- Projecting length: 50 mm
- Run-out accuracy: ≤ 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 1.5 Nm
Technical details
Technology | Polygonal toolholders |
---|---|
Series | TRIBOS-Mini |
Toolholder interface | SCHUNK CAPTO C4 |
Toolholder standard | ISO 26623-1 |
Clamping diameter D1 | 3 mm |
D2 [mm] | 9 |
D3 [mm] | 11 |
D4 [mm] | 32 |
Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
L4 [mm] | 22.5 |
L5 [mm] | 24 |
L6 [mm] | 30 |
Min. torque [Nm] | 1.5 |
Weight [kg] | 0.23 |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request