CELSIO 3° HSK-E 40 Ø6x80
Heat shrinking toolholder
ID 26000931
CELSIO 3° HSK-E 40 Ø6x80, Porte-outils
- Mandrin à frettage thermique
- Gammes: CELSIO
- Interface de porte-outils: HSK-E 40
- Diamètre de serrage: 6 mm
- Longueur de projection: 80 mm
- Concentricité: ≤ 0.003 mm mesuré dans l'alésage de serrage (selon DIN 69882-8)
- Qualité d'équilibrage: G2.5 à 40 000 tr/min ou Umax < 1 gmm
Détails techniques
| Técnica | Portaherramientas térmico |
|---|---|
| Serie | CELSIO |
| Interfaz del portaherramientas | HSK-E 40 |
| Portaherramientas estándar | DIN 69893-5 |
| Diámetro de sujeción D1 | 6 mm |
| D6 [mm] | 12.0 |
| Longitud de proyección L1 [mm]/[pulgadas] | 80 mm / 3.1" |
| L2 [mm] | 37.0 |
| L4 [mm] | 60.0 |
| Peso [kg] | 0.29 |
| Resistente a la refrigeración | sí |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 40,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Balancing screw
Without thread for balancing screws
Individual
Additional sizes and customized designs are available upon request