CELSIO SCAPTO C5 Ø12x75
Heat shrinking toolholder
ID 26002846
CELSIO SCAPTO C5 Ø12x75, Toolholders
- Heat shrinking toolholder
- Series: CELSIO
- Toolholder interface: SCHUNK CAPTO C5
- Clamping diameter: 12 mm
- Projecting length: 75 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 150 Nm
Technical details
Technology | Heat shrinking toolholder |
---|---|
Series | CELSIO |
Toolholder interface | SCHUNK CAPTO C5 |
Toolholder standard | ISO 26623-1 |
Clamping diameter D1 | 12 mm |
D2 [mm] | 31.4 |
D6 [mm] | 24 |
Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
L2 [mm] | 47 |
L3 [mm] | 10 |
L4 [mm] | 52.5 |
G | M10x1 |
Min. torque [Nm] | 150 |
Weight [kg] | 0.7 |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request