TENDO FLANGE Ø32x82
Hydraulic expansion toolholder
ID 28000062
TENDO FLANGE Ø32x82, Tool grinding toolholder
Scope of delivery: Includes actuation key
- TENDO FLANGE
- Hydraulic expansion toolholder
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 32 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 250 Nm
Scope of delivery: Includes actuation key
Technical details
Technology | Hydraulic expansion toolholder |
---|---|
Series | TENDO FLANGE |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 32 mm |
D2 [mm] | 54 |
D6 [mm] | 52.2 |
L [mm] | 82 |
L2 [mm] | 82 |
L4 [mm] | 54 |
Min. torque [Nm] | 250 |
Weight [kg] | 1.9 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key