TENDO FLANGE CAT40 Adapter
Hydraulic expansion toolholder
ID 28000184
TENDO FLANGE CAT40 Adapter, Tool grinding toolholder
- TENDO FLANGE
- Hydraulic expansion toolholder
- Toolholder interface: FLANSCH/FLANGE
- Projecting length L1: 54 mm
Technical details
Technology | Hydraulic expansion toolholder |
---|---|
Series | TENDO FLANGE |
Toolholder interface | FLANSCH/FLANGE |
Toolholder standard | ASME B5.50 |
L4 [mm] | 19 |
L5 [mm] | 35 |
G | M16x1 |
Weight [kg] | 2.021 |
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment