ROTA TPS 315-105 Z-SV90°
Stationary 3-jaw Chucks, pneumatically actuated
ID 88000785
Stationary power lathe chuck in standard version
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 105 mm
- Spindle holder: Z235
- Jaw interface: 1/16" x 90° Nut 21H7
- Stroke per jaw: 5 mm
- Max. clamping force at 6 bar: 100 kN
- Max. actuating pressure: 3 - 8 bar
- Chuck height: 158 mm
- Weight: 72 kg
Technical details
| Serration | 1/16" x 90° |
|---|---|
| Max. clamping force (at 6 bar) [kN] | 100.0 |
| Min. operating pressure [bar] | 3.0 |
| Max. operating pressure [bar] | 8.0 |
| Stroke per jaw [mm] | 5.0 |
| Weight [kg] | 72.0 |
Scope of delivery
Power lathe chuck, studs, T-nuts, straight fitting, elbow-union, assembly tool, operating manual; without top jaws