arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
B 110-ARS-50AT10-E-300 Illustration similar

B 110-ARS-50AT10-E-300

Universal linear module
Universal linear module Beta, Size: 110, electrical, Belt drive, Roller guide, driven slide

  • Max. stroke: 7440 mm
  • Drive version: 50 AT 10-E
  • Max. driving force: 2000 N
Max. stroke H [mm] 7440
Max. driving force [N] 2000
Repeat accuracy [mm] ± 0.08
Max. total length [mm] 8100
Max. speed [m/s] 8
Max. acceleration [m/s²] 60
Min. ambient temperature [°C] 0
Max. ambient temperature [°C] 80
Dead weight of base including slide [kg] 27
Additional mass per 100 mm stroke [kg] 1.2
Weight of slide drive [kg] 15
Guidance system Roller guide
Roll diameter [mm] 28
Drive concept Belt drive
Idle torque [Nm] 3.5
Moment of inertia [kgm²] 0.035
Toothed belt type 50 AT 10-E
Traverse path per revolution [mm] 300
Spindle pitch [mm] 20
Length X [mm] 660
Width Y [mm] 110
Height Z [mm] 220
Moment Mx max. [Nm] 300
Moment My max. [Nm] 600
Moment Mz max. [Nm] 450
Force Fy max. [N] 2000
Force Fz max. [N] 5000
Force -Fz max. [N] 2500
driven slide yes
Please note that the long slide plates and the use of spindle supports (SA) reduce the maximum stroke H.
SCHUNK standard spindle supports with noise damping (SAG) reduce the maximum stroke by 10 mm for every 2 SAG.
Please note that the moment of inertia for spindle axes refers to one meter.

General notes about the series

Ambient conditions
The modules are mainly designed for the use in clean ambient conditions. Please note that the life time of the modules can shorten if they are used in harsh ambient conditions, and that SCHUNK cannot assume liability in such cases. Please contact us for assistance.

Max. stroke
is the maximum permissible stroke. Acceleration and braking distances or possible overrun must be taken into consideration.

Repeat accuracy
defined as the spread of the target position after 100 consecutive positioning cycles under constant conditions.

Acceleration and speed
The values specified are the maximum values of the units without loading. The actual accelerations and speeds for your application must be designed separately and can deviate from the maximum values.

Layout or control calculation
Verifying the sizing of the selected unit is necessary, since otherwise overloading can result. Please contact us for assistance.

Operating principle
Choice of toothed belt or ball screw spindle drive

Drive
servomotors of different providers can be trouble-free adapted

Profile
Extruded aluminum profile with plastic cover strip

Slide
Aluminum slide with a brush seal

Scope of delivery
Assembly and operating manual with declaration of incorporation

Warranty
24 months